IESNA:LM-63-2002
[TEST]P1343638
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R15B2750DE010 E3A301MW_5000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R15 optic, 5000K CCT AND, 80CRI , E3A301MW TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]414
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
13.7 20.1 29.4 58.8 128.9 234 478 1006.8 1788.5 2115.1
2430.8 2745.3 3036.5 3280.1 3479.5 3633.3 3736.8 3790.4 3786.4 3721.1
3588.6 3372.8 3102.5 2793.3 2374.8 2003.9 1616.5 1265.3 953.2 463.5
225.9 115.6 34.6 13.7 4 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
13.7 19.3 29.4 58 129.3 228.7 463.1 1021.3 1809.8 2102.2
2436.8 2764.7 3023.2 3278.5 3446.9 3610 3711.4 3755.7 3743.3 3672.8
3527.4 3311.1 3046.2 2703.4 2390.9 1978.6 1622.1 1260.9 960.5 474.8
219.5 112.4 34.2 14.1 4 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
13.7 19.7 29 58 126.5 221.9 472 996.7 1726.5 2068
2357.1 2659.1 2951.9 3166.6 3358.7 3491.6 3585.4 3630.1 3611.6 3525.8
3384 3157.3 2913.7 2583.4 2263.7 1897.6 1542.8 1239.6 910.5 441.8
216.7 112.4 33.8 13.7 4 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
13.7 19.7 29.4 57.2 122.8 222.3 450.2 903.7 1645.5 1938.3
2221.4 2531.9 2791.6 3010.7 3168.6 3293.8 3381.6 3411.8 3384.4 3291.8
3150.9 2938.6 2693.4 2409.1 2050.2 1732.5 1416 1122 839.7 423.7
207.8 108.7 34.2 14.9 4 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
13.7 19.7 29.4 53.2 122.4 210.6 425.7 846.5 1506.6 1778
2054.7 2322.1 2567.3 2754.2 2915.3 3029.2 3092.1 3106.6 3063.5 2974.5
2837.6 2652.3 2418.7 2141.3 1828.3 1539.2 1224.3 948.4 738.6 379
197.3 105.1 33 14.9 4 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
13.7 19.7 29 52 116.4 206.6 397.9 779.3 1355.1 1602.4
1860.2 2102.6 2310.4 2469.5 2614.8 2697 2748.5 2754.6 2705.1 2611.6
2471.9 2294.7 2070.4 1790.9 1553.7 1266.5 1041.4 828.4 639.9 340.3
176.4 98.3 34.2 14.5 4 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
13.7 19.7 28.2 51.1 114.4 197.3 369.7 684.6 1197.3 1409.1
1624.2 1829.5 2026.9 2157 2263.7 2332.1 2368.4 2359.5 2310 2216.6
2080.8 1900.8 1693.8 1470.3 1246 1044.2 840.5 681 542.5 287.1
156.3 88.2 35 14.9 4.4 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
13.7 18.9 27.8 49.1 110.7 187.3 334.3 593.2 1018.5 1211.8
1380.5 1566.6 1707.9 1823.5 1907.7 1949.6 1967.3 1950 1887.5 1803.8
1674.5 1535.6 1343.5 1164.7 971 823.2 676.2 560.6 447 234.4
134.1 80.9 35.4 14.5 4.8 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
13.7 18.9 27.8 45.5 103.9 176.8 304.1 515.1 847.3 1004.4
1157 1290.3 1399.8 1493.7 1546.4 1570.6 1570.6 1546 1490.5 1414.3
1300.4 1170.7 1036.2 897.7 750.7 631.5 528.4 440.2 364.1 199.3
117.2 72.9 32.2 14.1 4.4 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0 0 0 0 0
13.7 19.3 27 44.7 97.1 165.9 271.8 452.3 699.1 811.9
903.7 1008.8 1098.6 1159.4 1190 1200.1 1190.4 1160.6 1116.3 1058.7
974.6 874.3 774.8 670.5 571.5 483.3 411.2 346.7 292.4 172.4
101.1 62.8 31.8 12.5 4.8 0.8 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0 0 0 0 0
13.7 17.3 21.7 28.2 40.7 66.9 92.2 112.8 126.5 127.7
125.6 121.6 118.4 114.4 110.3 105.1 100.3 94.6 88.2 81.8
74.9 69.3 63.2 56.8 51.1 45.1 39.5 33.4 26.2 11.7
7.2 2.8 0.8 0 0 0 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0
13.7 16.1 17.3 18.5 19.3 19.3 18.9 18.5 17.3 16.9
16.1 15.3 14.1 13.3 12.5 11.3 10.5 9.3 8.1 6.4
5.2 3.6 2.4 2 1.2 1.2 0.8 0.4 0.4 0
0 0 0 0 0.4 0.4 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0
13.7 14.1 12.9 11.7 10.1 8.1 6.8 5.2 4 3.6
3.2 2.4 2 2 1.2 0.8 0.8 0.8 0.8 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.8 0.8 1.2 1.2 1.6 1.6 1.6
1.6 1.6 1.6 1.2 1.2 1.2 1.2 1.2 0
13.7 11.7 8.9 6.8 5.2 3.6 2.4 1.6 0.8 0.8
0.4 0.4 0.4 0.4 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.4 0.4 0.8 1.2 1.6 1.6 1.6 1.6
1.2 1.2 1.2 1.2 0.8 0.8 0.8 0.4 0
13.7 9.7 6.8 4.8 2.8 1.6 1.2 0.8 0.4 0.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.4 0.8 1.2 1.6 1.6 1.6 2 1.6
1.6 1.2 1.2 0.8 0.8 0.4 0.4 0 0
13.7 8.9 6 3.6 2 1.2 0.8 0.4 0.4 0.4
0.4 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.4
0.4 0.8 0.8 1.2 1.6 2 2.4 2.4 2.4 2
2 1.6 1.6 1.2 1.2 0.8 0.4 0 0
13.7 8.5 5.6 3.2 2 1.2 0.8 0.8 0.4 0.4
0.4 0 0 0 0 0 0 0 0 0
0 0 0 0 0.4 0.4 0.4 0.4 0.4 0.8
0.8 0.8 1.2 1.6 2 2 2.4 2.4 2.4 2.4
2 2 1.6 1.2 1.2 0.8 0.4 0.4 0
